Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
High performance dual op-amps with wide input common-mode voltage range
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC1458 is high performance monolithic dual operational amplifier intended for a wide range of analog applications: Summing amplifier Voltage follower Integrator Active filter Function generator The high gain and wide range of operating voltages provide superior performance in integrator,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.62 | 2% |
| 10-24 | $0.43 | 29% |
| 25-99 | $0.39 | 37% |
| 100-249 | $0.34 | 45% |
| 250-499 | $0.31 | 49% |
| 500 | $0.30 | 51% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The MC1458 is high performance monolithic dual operational amplifier intended for a wide range of analog applications: Summing amplifier Voltage follower Integrator Active filter Function generator The high gain and wide range of operating voltages provide superior performance in integrator,...
Read More
|