Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

MJD31CT4

Low voltage NPN power transistor

Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The device is manufactured in planar technology with a “base island” layout. The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.

Key features
  • Surface-mounting TO-252 power package in tape and reel
  • Complementary to the PNP type MJD32CT4
Out of Stock
Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The device is manufactured in planar technology with a “base island” layout. The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.

Key features
  • Surface-mounting TO-252 power package in tape and reel
  • Complementary to the PNP type MJD32CT4