$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
VL53L7CX STM32 Nucleo pack with X-NUCLEO-53L7A1 expansion board and NUCLEO-F401RE development board
| Target Application | Fire alarm, smoke detector and air quality monitor |
| Core Product | VL53L7CXV0GC/1 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The P-NUCLEO-53L7A1 is a complete evaluation kit that allows you to learn, evaluate, and develop applications using the VL53L7CX Time-of-Flight 8x8 multizone ranging sensor with 90° FoV.The VL53L7CH artificial enabler Time-of-Flight sensor is also supported by the X-NUCLEO-53L7A1.Specifically...
Read More
|
| Target Application | Fire alarm, smoke detector and air quality monitor |
| Core Product | VL53L7CXV0GC/1 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The P-NUCLEO-53L7A1 is a complete evaluation kit that allows you to learn, evaluate, and develop applications using the VL53L7CX Time-of-Flight 8x8 multizone ranging sensor with 90° FoV.The VL53L7CH artificial enabler Time-of-Flight sensor is also supported by the X-NUCLEO-53L7A1.Specifically...
Read More
|