📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

PM6779TR

Active

M+N dual channel VR13HC Digital Multiphase controller with PMBUSTM

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN US3A991.a.3
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 40 5x5x1.0

The PM6779 is a high performance dual digital loop controller designed to power Intel’s VR13.HC processors: all required parameters are programmable through PMBus™ interface.


The device utilizes digital technology to implement all control and power management functions to provide maximum flexibility and performance. NVM is embedded to store custom configurations.


The PM6779 can support up to 8 phases and allows programmable phase assignment between the two loops.


The PM6779 supports Power State transitions featuring Pulse Skipping, and programmable DPM, maintaining the best efficiency over all loading conditions without compromising transient response. The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections.


The device is available in VFQFPN40 5x5 mm.

Key features
  • Intel® VR13.HC N+M phase compact digital controller
  • Programmable phase assignment between two loops; from 8+0 up to 4+4
  • VR13 Compliant w/ 25 MHz SVID bus rev 1.8
  • PMBus™ rev 1.2 at 400 kHz
  • High performance digital control loop (Digital STVCOT™)
  • Fully configurable through PMBus™
  • Auto DPM - automatic dynamic phase management
  • Output voltage range: 0.5 to 2.5 V
  • Remote sense; <0.5% Vout accuracy with calibration
  • Current monitor signal with calibration
  • Programmable voltage positioning
  • OV, UV and FB disconnection protection
  • Embedded non-volatile memory (NVM)
  • VFQFPN40 5x5 mm target package