$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

Free

PM8804TR

PWM peak current mode controller for PoE and telecom systems

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 16 3x3x1.0

The PM8804 is a PWM controller that integrates all the circuitry required to design a smart and efficient 48 V converter for PoE and telecom mid-power applications.

Key features
  • PWM peak current mode controller
  • Input operating voltage up to 75 V
  • Internal high-voltage start up regulator with 20 mA current capability
  • Current sense with programmable blanking time up to 200 ns
  • Programmable fixed frequency up to 1 MHz
  • Soft-start up with settable time
  • Soft turn off (optionally disabled)
  • Dual low-side complementary gate drivers
  • Programmable dead time from 10 to 200 ns between GATE1 and GATE2
  • Gate drivers have 1 A peak capability
  • GATE2 optionally turned off for reduced consumption
  • 80% maximum duty cycle with internal slope compensation
  • Internal pull-up resistor on CTL pin enables the optocoupler connection
  • Operating current consumption & 1.5 mA
  • Embedded protections:
    • Severe overcurrent protection with latch after 4 events
    • Delayed overload protection with automatic restart
    • Feedback disconnection (OV) protection on VC
    • Thermal shutdown
  • High efficiency topologies:
    • Flyback, forward
    • Flyback with synchronous rectification
    • Flyback with active clamp
    • Forward with active clamp
In stock
Quantity $ per unit Savings
1-500$1.582%
Contact sales
$1.58
$1.55
or
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 16 3x3x1.0

The PM8804 is a PWM controller that integrates all the circuitry required to design a smart and efficient 48 V converter for PoE and telecom mid-power applications.

Key features
  • PWM peak current mode controller
  • Input operating voltage up to 75 V
  • Internal high-voltage start up regulator with 20 mA current capability
  • Current sense with programmable blanking time up to 200 ns
  • Programmable fixed frequency up to 1 MHz
  • Soft-start up with settable time
  • Soft turn off (optionally disabled)
  • Dual low-side complementary gate drivers
  • Programmable dead time from 10 to 200 ns between GATE1 and GATE2
  • Gate drivers have 1 A peak capability
  • GATE2 optionally turned off for reduced consumption
  • 80% maximum duty cycle with internal slope compensation
  • Internal pull-up resistor on CTL pin enables the optocoupler connection
  • Operating current consumption & 1.5 mA
  • Embedded protections:
    • Severe overcurrent protection with latch after 4 events
    • Delayed overload protection with automatic restart
    • Feedback disconnection (OV) protection on VC
    • Thermal shutdown
  • High efficiency topologies:
    • Flyback, forward
    • Flyback with synchronous rectification
    • Flyback with active clamp
    • Forward with active clamp
Associated products