📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Low voltage fast-switching NPN power transistor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT-89 |
This device is an NPN transistor manufactured using new low voltage planar technology with double metal process. The result is a transistor which boasts exceptionally high gain performance coupled with very low saturation voltage.The complementary PNP types are the 2STD2360T4, the 2STF2360 and the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.52 | 0% |
10-99 | $0.44 | 15% |
100-499 | $0.31 | 41% |
500 | $0.24 | 54% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT-89 |
This device is an NPN transistor manufactured using new low voltage planar technology with double metal process. The result is a transistor which boasts exceptionally high gain performance coupled with very low saturation voltage.The complementary PNP types are the 2STD2360T4, the 2STF2360 and the...
Read More
|