📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

L6206Q

L6206Q

L2293Q

L2293Q

Active

Free

L6206QTR

DMOS dual full bridge driver

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The L6206Q device is a DMOS dual full bridge driver designed for motor control applications, developed using BCDmultipower technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in a VFQFPN48 7 x 7 package, the L6206Q device features...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current RDS(on) 0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 kHz
  • Programmable high side overcurrent detection and protection
  • Diagnostic output
  • Paralleled operation
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes
In stock
Quantity $ per unit Savings
1-9$4.870%
10-24$4.3511%
25-99$4.1016%
100-160$3.5427%
Contact sales
$4.87
$4.87
or
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The L6206Q device is a DMOS dual full bridge driver designed for motor control applications, developed using BCDmultipower technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. Available in a VFQFPN48 7 x 7 package, the L6206Q device features...
Read More

Key features
  • Operating supply voltage from 8 to 52 V
  • 5.6 A output peak current RDS(on) 0.3 Ω typ. value at Tj = 25 °C
  • Operating frequency up to 100 kHz
  • Programmable high side overcurrent detection and protection
  • Diagnostic output
  • Paralleled operation
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes