📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

STV270N4F3

STV270N4F3

STP60NF06

STP60NF06

Active

STB30NF10T4

N-CHANNEL 100V 0.038 OHM 35A D2PAK LOW GATE CHARGE STripFET II MOSFET

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature Size™\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More

Key features
  • Exceptional dv/dt capability
  • Application oriented characterization
  • 100% avalanche tested
In stock
Quantity $ per unit Savings
1-9$1.650%
10-99$1.3717%
100-249$1.1033%
250-499$1.0139%
500$0.9145%
Contact sales
$1.65
$1.65
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature Size™\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More

Key features
  • Exceptional dv/dt capability
  • Application oriented characterization
  • 100% avalanche tested