📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
N-Channel 55 V, 0.006 Ohm typ., 80 A StripFET(TM) II Power MOSFET in D2PAK package
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Automotive |
Package Name | D2PAK |
This Power MOSFET is the latest development of STMicroelectronis unique \single feature size\ strip-based process. The resulting transistorshows extremely high packing density for low on-resistance, rugged avalanche characteristics andless critical alignment steps therefore a remarkable...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.71 | 0% |
10-24 | $2.27 | 16% |
25-99 | $2.24 | 17% |
100-249 | $1.84 | 32% |
250-499 | $1.81 | 33% |
500 | $1.64 | 39% |
500 + |
Contact sales |
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Automotive |
Package Name | D2PAK |
This Power MOSFET is the latest development of STMicroelectronis unique \single feature size\ strip-based process. The resulting transistorshows extremely high packing density for low on-resistance, rugged avalanche characteristics andless critical alignment steps therefore a remarkable...
Read More
|