📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

STPS160UY

STPS160UY

STPS3L40SY

STPS3L40SY

Active

STPS0540ZY

Automotive 40 V, 0.5 A Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOD-123

Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.


Packages in SOD-123, these devices is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • ECOPACK®2 compliant component
  • AEC-Q101 qualified
In stock
Quantity $ per unit Savings
1-9$0.361%
10-99$0.2726%
100-340$0.1461%
Contact sales
$0.36
$0.36
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSOD-123

Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.


Packages in SOD-123, these devices is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • ECOPACK®2 compliant component
  • AEC-Q101 qualified