📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Free
170 V, 40 A dual Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, D²PAK and TO-247, the STPS40170C is optimized for use to enhance the reliability in applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.64 | 0% |
10-99 | $2.20 | 17% |
100-499 | $1.74 | 34% |
500 | $1.48 | 44% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, D²PAK and TO-247, the STPS40170C is optimized for use to enhance the reliability in applications.
|