🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
75 W, 28 V, 3.1 to 3.6 GHz RF power LDMOS transistor
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | B2 |
The RF2L36075CF2 is a 75 W internally matched LDMOS transistor designed for multicarrier WCDMA/PCS/DCS/LTE base stations and S-Band radar applications in the frequency range from 3.1 to 3.6 GHz. It can be used in class AB, B or C for all typical cellular base station modulation formats.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $149.21 | 20% |
10-479 | $128.13 | 3% |
480-500 | $128.12 | 3% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | B2 |
The RF2L36075CF2 is a 75 W internally matched LDMOS transistor designed for multicarrier WCDMA/PCS/DCS/LTE base stations and S-Band radar applications in the frequency range from 3.1 to 3.6 GHz. It can be used in class AB, B or C for all typical cellular base station modulation formats.
|