Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

SCLT3-8BT8

SCLT3-8BT8

Active

SCLT3-8BT8-TR

Protected digital input termination with serialized state transfer

Input Voltage Min Volt-0.3
Input Voltage Max Volt30.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-38L

The SCLT3 series is an octal industrial digital input IC which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for Type 1, Type 2, or Type 3 inputs as per IEC 61131-2 with few external components.The SCLT3 series includes a serial...
Read More

Key features
  • Eight current-sinking digital inputs with serializer
  • Enables inputs to meet type 1, 2 and 3 characteristic of IEC 61131-2 standard
  • Adjustable and accurate input current limitation for low power and heat dissipation:
    • 2.35 mA typ for Type 1 and Type 3
  • Integrated glitch and debounce filter with selectable delay time: 20 µs to 3 ms for EMC robustness
  • 35 V reverse polarity capable
  • SPI-Compatible Serial Interface 8-bit
    • Optional 16-bit mode with parity check, and diagnostics (temperature alarm, voltage alarms)
  • Daisy-Chain SPI to reduce isolation channels
  • 5 V voltage regulator
  • Energyless Field-Side LED drivers for visual status indication
  • Operating ambient temperature range from -40 °C to 105 °C
  • Packages
    • HTSSOP-38 – 500 µm pitch
    • QFN-48L – 500 µm pitch
  • Complies with the following standards:
    • IEC 61000-4-2 level 4: ±15 kV (air discharge)
    • IEC 61000-4-2 level 4: ±8 kV (contact discharge)
    • IEC 61000-4-5 Surge ±1 kV /42 Ω with minimum 1 kΩ pulse resistor at field inputs
In stock
Quantity $ per unit Savings
1-9$5.392%
10-24$4.1022%
25-99$3.7828%
100-249$3.4335%
250-499$3.2638%
500$3.1640%
Contact sales
$5.39
$5.28
Input Voltage Min Volt-0.3
Input Voltage Max Volt30.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-38L

The SCLT3 series is an octal industrial digital input IC which drastically reduces the power dissipation of the digital input modules. Its current-sinking inputs can be configured for Type 1, Type 2, or Type 3 inputs as per IEC 61131-2 with few external components.The SCLT3 series includes a serial...
Read More

Key features
  • Eight current-sinking digital inputs with serializer
  • Enables inputs to meet type 1, 2 and 3 characteristic of IEC 61131-2 standard
  • Adjustable and accurate input current limitation for low power and heat dissipation:
    • 2.35 mA typ for Type 1 and Type 3
  • Integrated glitch and debounce filter with selectable delay time: 20 µs to 3 ms for EMC robustness
  • 35 V reverse polarity capable
  • SPI-Compatible Serial Interface 8-bit
    • Optional 16-bit mode with parity check, and diagnostics (temperature alarm, voltage alarms)
  • Daisy-Chain SPI to reduce isolation channels
  • 5 V voltage regulator
  • Energyless Field-Side LED drivers for visual status indication
  • Operating ambient temperature range from -40 °C to 105 °C
  • Packages
    • HTSSOP-38 – 500 µm pitch
    • QFN-48L – 500 µm pitch
  • Complies with the following standards:
    • IEC 61000-4-2 level 4: ±15 kV (air discharge)
    • IEC 61000-4-2 level 4: ±8 kV (contact discharge)
    • IEC 61000-4-5 Surge ±1 kV /42 Ω with minimum 1 kΩ pulse resistor at field inputs