Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

Active

SCT040H120G3-7

Silicon carbide Power MOSFET 1200 V, 40 mOhm typ., 40 A in an H2PAK-7 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameH2PAK-7

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve...
Read More

Key features
  • Very fast and robust intrinsic body diode
  • Very low RDS(on) over the entire temperature range
  • High speed switching performances
  • Source sensing pin for increased efficiency
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameH2PAK-7

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve...
Read More

Key features
  • Very fast and robust intrinsic body diode
  • Very low RDS(on) over the entire temperature range
  • High speed switching performances
  • Source sensing pin for increased efficiency