📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Silicon carbide Power MOSFET 1200 V, 62 mOhm typ., 36 A in an HiP247-4 package
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | HiP247-4 |
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $20.77 | 0% |
10-24 | $18.31 | 12% |
25-49 | $17.81 | 14% |
50-99 | $16.82 | 19% |
100-249 | $15.83 | 24% |
250-500 | $15.34 | 26% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | HiP247-4 |
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of...
Read More
|