Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

SGP-TC-EVK

Evaluation Kit for SPC58 Gateway enhanced by Telemaco3P ASIL-B Processor

Operating RangeAutomotive
Target Application3-phase 6-STEP Control
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SGP-TC-EVK (Smart Gateway Platform) evaluation kit provides an easy-to-use development and prototyping platform for advanced automotive gateway and domain controller applications.Designed around ST’s secure automotive system on chips, a SPC58NHx microcontroller and a STA1385 microprocessor,...
Read More

Key features
  • Secure Automotive Microcontroller SPC58NH92C5 (Chorus)
    • Up to ISO26262 ASIL-D SEooCTriple e200z4d core up to 200 MHz
    • 10 MB embedded Flash (with HW A/B context swap capability), 1.28 MB embedded RAM
    • eMMC and OctalBus (Hyberbus, Hyperbus, dual-QSPI, Octabus, etc.) interfaces (for Flash and RAM expansion respectively)
    • 1x Ethernet Gigabit with AVB, 1x Ethernet 100 M
    • CAN FD (16x), LIN (24x), FlexRay
    • Advanced PWM Timer capabilities for BCM
    • Embedded Hardware Security Module up to EVITA Full class
  • Secure Automotive Microprocessor STA1385 (Telemaco3P)
    • ISO26262 ASIL-B SEooC
    • Dual Arm® Cortex®-A7 at 600 MHz
    • Arm® Cortex®-M3 at 200 MHz
    • 2x RMII/RGMII Ethernet AVB MAC
    • SD/SDIO up to 96 MHz 4-bit
    • Memory interfaces:
      • eMMC - MultiMedia Card 5.1
      • 16-bit DDR3L-1066 (533 MHz)
      • 16-bit LPDDR2-800 (400 MHz)
      • SQI NOR
      • 8-bit Parallel NAND (1 chip select)
    • Embedded Hardware Security Module for symmetric and asymmetric cryptography
  • ST33G1M2A Secure Element
    • EAL5+ Tamper resistant vault for secure data and key storage
    • TCG-certified Trusted Platform Module
    • Single wire protocol (SWP) interface for communications with NFC router
    • Industrialized Key Provisioning, Keys Generation, and off-line personalization
  • In-vehicle Network Interfaces
    • FlexRay (1x)
    • LIN (1x), LIN CMOS (5x)
    • CAN FD (4x), CAN FD CMOS (6x)
    • 100BASE-T1 (5x) and 1000BASE-T1 (1x), via a secure automotive ethernet switch
Out of Stock
Operating RangeAutomotive
Target Application3-phase 6-STEP Control
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SGP-TC-EVK (Smart Gateway Platform) evaluation kit provides an easy-to-use development and prototyping platform for advanced automotive gateway and domain controller applications.Designed around ST’s secure automotive system on chips, a SPC58NHx microcontroller and a STA1385 microprocessor,...
Read More

Key features
  • Secure Automotive Microcontroller SPC58NH92C5 (Chorus)
    • Up to ISO26262 ASIL-D SEooCTriple e200z4d core up to 200 MHz
    • 10 MB embedded Flash (with HW A/B context swap capability), 1.28 MB embedded RAM
    • eMMC and OctalBus (Hyberbus, Hyperbus, dual-QSPI, Octabus, etc.) interfaces (for Flash and RAM expansion respectively)
    • 1x Ethernet Gigabit with AVB, 1x Ethernet 100 M
    • CAN FD (16x), LIN (24x), FlexRay
    • Advanced PWM Timer capabilities for BCM
    • Embedded Hardware Security Module up to EVITA Full class
  • Secure Automotive Microprocessor STA1385 (Telemaco3P)
    • ISO26262 ASIL-B SEooC
    • Dual Arm® Cortex®-A7 at 600 MHz
    • Arm® Cortex®-M3 at 200 MHz
    • 2x RMII/RGMII Ethernet AVB MAC
    • SD/SDIO up to 96 MHz 4-bit
    • Memory interfaces:
      • eMMC - MultiMedia Card 5.1
      • 16-bit DDR3L-1066 (533 MHz)
      • 16-bit LPDDR2-800 (400 MHz)
      • SQI NOR
      • 8-bit Parallel NAND (1 chip select)
    • Embedded Hardware Security Module for symmetric and asymmetric cryptography
  • ST33G1M2A Secure Element
    • EAL5+ Tamper resistant vault for secure data and key storage
    • TCG-certified Trusted Platform Module
    • Single wire protocol (SWP) interface for communications with NFC router
    • Industrialized Key Provisioning, Keys Generation, and off-line personalization
  • In-vehicle Network Interfaces
    • FlexRay (1x)
    • LIN (1x), LIN CMOS (5x)
    • CAN FD (4x), CAN FD CMOS (6x)
    • 100BASE-T1 (5x) and 1000BASE-T1 (1x), via a secure automotive ethernet switch