🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

SMBJ30CA-TR

SMBJ30CA-TR

SMBJ85CA-TR

SMBJ85CA-TR

Active

SMBJ26CA-TR

600 W, 26 V TVS in SMB

ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMBJ series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5. This device is more generally used against surges below 600 W (10/1000 μs).The Planar...
Read More

Key features
  • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.: up to 350 W (10/1000 µs)
  • Lead finishing: matte tin plating
In stock
Quantity $ per unit Savings
1-9$0.182%
10-99$0.1613%
100-499$0.1514%
500$0.1515%
Contact sales
$0.18
$0.18
ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.3
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMBJ series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2 and MIL STD 883, method 3015, and electrical overstress according to IEC 61000-4-4 and 5. This device is more generally used against surges below 600 W (10/1000 μs).The Planar...
Read More

Key features
  • Peak pulse power: 600 W (10/1000 μs) and 4 kW (8/20 μs)
  • Stand-off voltage range from 5 V to 188 V
  • Unidirectional and bidirectional types
  • Low leakage current: 0.2 μA at 25 °C and 1 μA at 85 °C
  • Operating Tj max: 150 °C
  • High power capability at Tj max.: up to 350 W (10/1000 µs)
  • Lead finishing: matte tin plating