Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Thyristor surge protection, 126 V, 100 A, in SMB
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.3 x 3.6 x 2.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
The SMP100LC series consists of low-capacitance transient surge arresters designed to protect high data rate communication equipment. The devices' low capacitance prevents signal distortion and ensures compatibility with digital transmission line cards, such as xDSL and Ethernet.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.21 | 2% |
| 10-99 | $0.75 | 37% |
| 100-499 | $0.50 | 58% |
| 500 | $0.38 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 5.3 x 3.6 x 2.17 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
The SMP100LC series consists of low-capacitance transient surge arresters designed to protect high data rate communication equipment. The devices' low capacitance prevents signal distortion and ensures compatibility with digital transmission line cards, such as xDSL and Ethernet.
|