Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

SMP100LC-35

SMP100LC-35

SMP100LC-200

SMP100LC-200

Active

SMP100LC-65

Thyristor surge protection, 55 V, 100 A, in SMB

ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMP100LC series consists of low-capacitance transient surge arresters designed to protect high data rate communication equipment. The devices' low capacitance prevents signal distortion and ensures compatibility with digital transmission line cards, such as xDSL and Ethernet.

Key features
  • Bidirectional crowbar protection
  • Voltage: range from 8 V to 400 V
  • Low capacitance from 20 pF to 45 pF at 2 V
  • Low leakage current: IR = 2 μA max
  • Holding current: IH = 150 mA min.
  • Repetitive peak pulse current:
    • IPP = 100 A (10/1000 μs)
  • Benefits:
    • TSS (Thyristor surge suppressor) are not subject to ageing and provide a fail safe mode in short circuit for better protection
    • Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459
    • Epoxy meets UL94, V0
    • Package is JEDEC registered (DO-214AA)
  • Complies with the following standards:
    • IEC 61000-4-5
    • IEC 61000-4-2 level 4
    • GR-1089 Core
    • ITU-T-K20/K21
    • TIA/EIA IS-968
    • UL497B recognized, UL file E136224
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size5.3 x 3.6 x 2.17
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The SMP100LC series consists of low-capacitance transient surge arresters designed to protect high data rate communication equipment. The devices' low capacitance prevents signal distortion and ensures compatibility with digital transmission line cards, such as xDSL and Ethernet.

Key features
  • Bidirectional crowbar protection
  • Voltage: range from 8 V to 400 V
  • Low capacitance from 20 pF to 45 pF at 2 V
  • Low leakage current: IR = 2 μA max
  • Holding current: IH = 150 mA min.
  • Repetitive peak pulse current:
    • IPP = 100 A (10/1000 μs)
  • Benefits:
    • TSS (Thyristor surge suppressor) are not subject to ageing and provide a fail safe mode in short circuit for better protection
    • Helps equipment meet main standards such as UL60950, IEC 950 / CSA C22.2 and UL1459
    • Epoxy meets UL94, V0
    • Package is JEDEC registered (DO-214AA)
  • Complies with the following standards:
    • IEC 61000-4-5
    • IEC 61000-4-2 level 4
    • GR-1089 Core
    • ITU-T-K20/K21
    • TIA/EIA IS-968
    • UL497B recognized, UL file E136224