Active

SPC560B-DIS

Discovery Kit for SPC56 B line - with SPC560B54L5 MCU

Target ApplicationHome, Building and City Automation
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC560B-DIS Discovery is a low cost and quick way to discover SPC56 B line.Based on SPC560B54L5, the discovery board includes a JTAG debugger from PLS, LEDs, push buttons and extension headers to connect prototyping boards or additional modules.PLS UDE software is available for free download...
Read More

Key features
  • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
  • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
  • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
  • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
  • Two push buttons (reset and user)
  • A potentiometers for ADC input (user)
  • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
  • JTAG interface (2 x 7 male 100mil connector)
  • USB port (mini -B)
  • 16 MHz crystal
  • Specification:
    • Board size 100 x 65 mm
    • MCU: SPC560B54L5 - LQFP144
    • 2 extension headers 2 x 36 pin - 100 mil
    • DC connector (+12 V input)
    • Mini USB - B
    • JTAG 2 x 7 - 100 mil connector
In stock
Quantity $ per unit Savings
1-2$106.992%
Contact sales
$106.99
$104.85
Target ApplicationHome, Building and City Automation
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The SPC560B-DIS Discovery is a low cost and quick way to discover SPC56 B line.Based on SPC560B54L5, the discovery board includes a JTAG debugger from PLS, LEDs, push buttons and extension headers to connect prototyping boards or additional modules.PLS UDE software is available for free download...
Read More

Key features
  • SPC560B54L5 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 768 kB Code Flash in an LQFP144 package.
  • On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
  • Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
  • Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs
  • Two push buttons (reset and user)
  • A potentiometers for ADC input (user)
  • Two extension headers (2 x 36 pin - 100 mil) for all LQFP144 pins and for quick connection to prototyping boards, additional modules and easy probing.
  • JTAG interface (2 x 7 male 100mil connector)
  • USB port (mini -B)
  • 16 MHz crystal
  • Specification:
    • Board size 100 x 65 mm
    • MCU: SPC560B54L5 - LQFP144
    • 2 extension headers 2 x 36 pin - 100 mil
    • DC connector (+12 V input)
    • Mini USB - B
    • JTAG 2 x 7 - 100 mil connector