📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
32-bit Power Architecture MCU for Automotive Body and Gateway Applications
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Core | e200z0 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LQFP 64 10x10x1.4 mm |
These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications.This family is one of a...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $5.99 | 0% |
10-24 | $5.41 | 10% |
25-99 | $5.17 | 14% |
100-249 | $4.48 | 25% |
250-499 | $4.28 | 28% |
500 | $3.90 | 35% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Core | e200z0 |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LQFP 64 10x10x1.4 mm |
These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications.This family is one of a...
Read More
|