SPC564A70L7CFBR

SPC564A70L7CFBR

SPC564A70L7CFAY

SPC564A70L7CFAY

Active

SPC564A70L7CFBY

32-bit Power Architecture MCU for Automotive Powertrain Applications

Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Coree200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 176 24x24x1.4 mm

This microcontroller is a 32-bit system-on-chip (SoC) device intended for use in mid-range engine control and automotive transmission control applications.It is compatible with devices in ST's SPC56xx family and offers performance and capability above that of the SPC563M devices.The...
Read More

Key features
  • 150 MHz e200z4 Power Architecture®core
    • Variable length instruction encoding (VLE)
    • Superscalar architecture with 2 execution units
    • Up to 2 integer or floating point instructions per cycle
    • Up to 4 multiply and accumulate operations per cycle
  • Memory organization
    • 2 MB on-chip flash memory with ECC and read-while-write (RWW)
    • 128 KB on-chip SRAM with standby functionality (32 KB) and ECC
    • 8 KB instruction cache (with line locking), configurable as 2- or 4-way
    • 14 + 3 KB eTPU code and data RAM
    • 4 x 4 crossbar switch (XBAR)
    • 24-entry MMU
  • Fail Safe Protection
    • 16-entry Memory Protection Unit (MPU)
    • CRC unit with 3 submodules
    • Junction temperature sensor
  • Interrupt
    • Configurable interrupt controller (INTC) with non-maskable interrupt (NMI)
    • 64-channel eDMA
  • Serial channels
    • 3 eSCI modules
    • 3 DSPI modules (2 of which support downstream Micro Second Channel [MSC])
    • 3 FlexCAN modules with 64 message buffers each
    • 1 FlexRay module (V2.1) up to 10 Mbit/s w/dual or single channel, 128 message objects, ECC
  • 1 eMIOS (24 unified channels)
  • 1 eTPU2 (second generation eTPU)
    • 32 standard channels
    • 1 reaction module (6 channels with 3 outputs per channel)
  • 2 enhanced queued analog-to-digital converters (eQADCs)
    • Forty 12-bit input channels
    • 688 ns minimum conversion time
  • On-chip CAN/SCI Bootstrap loader with Boot Assist Module (BAM)
  • Nexus: Class 3+ for core; Class 1 for eTPU
  • JTAG (5-pin)
  • Development Trigger Semaphore (DTS)
  • Clock generation
    • On-chip 4-40 MHz main oscillator
    • On-chip FMPLL (frequency-modulated phase-locked loop)
  • Up to 112 general purpose I/O lines
  • Power reduction modes: slow, stop, and standby
  • Flexible supply scheme
    • 5 V single supply with external ballast
    • Multiple external supply: 5 V, 3.3 V , and 1.2 V
  • Designed for LQFP176, LBGA208, PBGA324
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Coree200z4d
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 176 24x24x1.4 mm

This microcontroller is a 32-bit system-on-chip (SoC) device intended for use in mid-range engine control and automotive transmission control applications.It is compatible with devices in ST's SPC56xx family and offers performance and capability above that of the SPC563M devices.The...
Read More

Key features
  • 150 MHz e200z4 Power Architecture®core
    • Variable length instruction encoding (VLE)
    • Superscalar architecture with 2 execution units
    • Up to 2 integer or floating point instructions per cycle
    • Up to 4 multiply and accumulate operations per cycle
  • Memory organization
    • 2 MB on-chip flash memory with ECC and read-while-write (RWW)
    • 128 KB on-chip SRAM with standby functionality (32 KB) and ECC
    • 8 KB instruction cache (with line locking), configurable as 2- or 4-way
    • 14 + 3 KB eTPU code and data RAM
    • 4 x 4 crossbar switch (XBAR)
    • 24-entry MMU
  • Fail Safe Protection
    • 16-entry Memory Protection Unit (MPU)
    • CRC unit with 3 submodules
    • Junction temperature sensor
  • Interrupt
    • Configurable interrupt controller (INTC) with non-maskable interrupt (NMI)
    • 64-channel eDMA
  • Serial channels
    • 3 eSCI modules
    • 3 DSPI modules (2 of which support downstream Micro Second Channel [MSC])
    • 3 FlexCAN modules with 64 message buffers each
    • 1 FlexRay module (V2.1) up to 10 Mbit/s w/dual or single channel, 128 message objects, ECC
  • 1 eMIOS (24 unified channels)
  • 1 eTPU2 (second generation eTPU)
    • 32 standard channels
    • 1 reaction module (6 channels with 3 outputs per channel)
  • 2 enhanced queued analog-to-digital converters (eQADCs)
    • Forty 12-bit input channels
    • 688 ns minimum conversion time
  • On-chip CAN/SCI Bootstrap loader with Boot Assist Module (BAM)
  • Nexus: Class 3+ for core; Class 1 for eTPU
  • JTAG (5-pin)
  • Development Trigger Semaphore (DTS)
  • Clock generation
    • On-chip 4-40 MHz main oscillator
    • On-chip FMPLL (frequency-modulated phase-locked loop)
  • Up to 112 general purpose I/O lines
  • Power reduction modes: slow, stop, and standby
  • Flexible supply scheme
    • 5 V single supply with external ballast
    • Multiple external supply: 5 V, 3.3 V , and 1.2 V
  • Designed for LQFP176, LBGA208, PBGA324