Active
32-bit Power Architecture MCU for Automotive Powertrain Applications
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Core | e200z2 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 100 14x14x1.0 |
This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.The family is designed to...
Read More
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| Core | e200z2 |
| ECCN US | 5A991.b.4.a |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 100 14x14x1.0 |
This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.The family is designed to...
Read More
|