🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | Dual e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | TQFP 100 14x14x1.0 |
The SPC574Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC574Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
Core | Dual e200z4d |
ECCN US | 5A991.b.4.a |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive Safety |
Package Name | TQFP 100 14x14x1.0 |
The SPC574Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.The SPC574Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products...
Read More
|