Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Automotive Pow Mgt IC with 3.3V fixed LDO and CAN-FD transceiver
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (only for SPSB0815 and SPSB0813) and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.88 | 2% |
| 10-24 | $2.93 | 23% |
| 25-99 | $2.70 | 29% |
| 100-249 | $2.43 | 36% |
| 250-499 | $2.31 | 39% |
| 500 | $2.29 | 40% |
| 500 + |
Contact sales |
|
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The SPSB081 is a power management system IC providing electronic control modules with enhanced power management functionality, including various standby modes to minimize the power consumption with programmable local and remote wake-up capability, as well as LIN (only for SPSB0815 and SPSB0813) and...
Read More
|