$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Synchronous rectifier controller for non-complementary active clamp flyback converter
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 |
SRK1004 controller is intended for secondary side synchronous rectification (SR) in Non-Complementary Actively Clamped Flyback, Resonant Flyback, and Quasi-Resonant Flyback converters.It provides a gate-drive output suitable for N-channel logic-level or standard level power MOSFETs.The control...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.87 | 2% |
| 10-24 | $0.63 | 25% |
| 25-99 | $0.58 | 32% |
| 100-249 | $0.51 | 40% |
| 250-499 | $0.50 | 41% |
| 500 | $0.48 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 |
SRK1004 controller is intended for secondary side synchronous rectification (SR) in Non-Complementary Actively Clamped Flyback, Resonant Flyback, and Quasi-Resonant Flyback converters.It provides a gate-drive output suitable for N-channel logic-level or standard level power MOSFETs.The control...
Read More
|