Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

SRK2000A

SRK2000A

Active

SRK2000ATR

Synchronous rectifier smart driver for LLC resonant converters

Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The SRK2000A smart driver implements a control scheme specific to secondary side synchronous rectification in LLC resonant converters that use a transformer with center tap secondary winding for full wave rectification.It provides two high current gate drive outputs, each capable of driving one or...
Read More

Key features
  • Secondary side synchronous rectifier controller optimized for LLC resonant converters
  • Protection against current reversal
  • Safe management of load transient, light load and startup condition
  • Matched turn-off thresholds
  • Intelligent automatic sleep mode at light load
  • Dual gate driver for N-channel MOSFETs with 1 A source and 3.5 A sink drive current
  • Operating voltage range 4.5 to 32 V
  • Programmable UVLO with hysteresis
  • 250 µA quiescent consumption
  • Operating frequency up to 500 kHz
  • Available in SO-8 package
Out of Stock
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The SRK2000A smart driver implements a control scheme specific to secondary side synchronous rectification in LLC resonant converters that use a transformer with center tap secondary winding for full wave rectification.It provides two high current gate drive outputs, each capable of driving one or...
Read More

Key features
  • Secondary side synchronous rectifier controller optimized for LLC resonant converters
  • Protection against current reversal
  • Safe management of load transient, light load and startup condition
  • Matched turn-off thresholds
  • Intelligent automatic sleep mode at light load
  • Dual gate driver for N-channel MOSFETs with 1 A source and 3.5 A sink drive current
  • Operating voltage range 4.5 to 32 V
  • Programmable UVLO with hysteresis
  • 250 µA quiescent consumption
  • Operating frequency up to 500 kHz
  • Available in SO-8 package