Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
Up to 3 A step-down switching regulator
| Input Voltage Min Volt | 5.5 |
| Input Voltage Max Volt | 48.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The ST1S14 is a step-down monolithic power switching regulator able to deliver up to 3 A DC current to the load depending on the application conditions. The high current level is also achieved thanks to a HSOP8 package with exposed frame, that allows to reduce the Rth(JA)down to approximately 40...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.19 | 2% |
| 10-24 | $1.63 | 24% |
| 25-99 | $1.48 | 31% |
| 100-249 | $1.33 | 38% |
| 250-499 | $1.25 | 42% |
| 500 | $1.21 | 44% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 5.5 |
| Input Voltage Max Volt | 48.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The ST1S14 is a step-down monolithic power switching regulator able to deliver up to 3 A DC current to the load depending on the application conditions. The high current level is also achieved thanks to a HSOP8 package with exposed frame, that allows to reduce the Rth(JA)down to approximately 40...
Read More
|