Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
3 A, 1.5 MHz PWM step-down switching regulator with synchronous rectification
| Input Voltage Min Volt | 2.7 |
| Input Voltage Max Volt | 6.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 4x4 |
The ST1S30 is a step-down DC-DC converter optimized for powering low output voltage applications. It supplies a current in excess of 3 A over an input voltage range from 2.7 V to 6 V.A high PWM switching frequency (1.5 MHz) allows the use of tiny surface-mount components.Moreover, since the...
Read More
|
| Input Voltage Min Volt | 2.7 |
| Input Voltage Max Volt | 6.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 4x4 |
The ST1S30 is a step-down DC-DC converter optimized for powering low output voltage applications. It supplies a current in excess of 3 A over an input voltage range from 2.7 V to 6 V.A high PWM switching frequency (1.5 MHz) allows the use of tiny surface-mount components.Moreover, since the...
Read More
|