📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Very high speed, ultra low power consumption 5V powered RS-232 drivers and receivers
Operating Range | Industrial |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-16 |
The ST232AB/AC is a 2 driver, 2 receiver device following EIA/TIA-232 and V.28 communication standard. It is particularly suitable for applications where ±12 V is not available. The ST232AB/AC uses a single 5 V power supply and only four external capacitors (0.1 µF). Typical applications are in:...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.81 | 0% |
10-24 | $1.68 | 7% |
25-99 | $1.58 | 13% |
100-249 | $1.39 | 23% |
250-320 | $1.30 | 28% |
320 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-16 |
The ST232AB/AC is a 2 driver, 2 receiver device following EIA/TIA-232 and V.28 communication standard. It is particularly suitable for applications where ±12 V is not available. The ST232AB/AC uses a single 5 V power supply and only four external capacitors (0.1 µF). Typical applications are in:...
Read More
|