Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, and fast transfer mode capability
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The ST25DV04K, ST25DV16K and ST25DV64K devices (hereinafter referred collectively to as ST25DVxxx) are NFC RFID tags offering, respectively 4, 16, and 64 Kbit of electrically erasable programmable memory (EEPROM). These devices feature two interfaces: the first one is an I2C serial link that...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.09 | 2% |
| 10-24 | $0.83 | 23% |
| 25-99 | $0.74 | 31% |
| 100-249 | $0.65 | 39% |
| 250-499 | $0.61 | 43% |
| 500 | $0.59 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFDFPN 8 2x3x0.6 |
The ST25DV04K, ST25DV16K and ST25DV64K devices (hereinafter referred collectively to as ST25DVxxx) are NFC RFID tags offering, respectively 4, 16, and 64 Kbit of electrically erasable programmable memory (EEPROM). These devices feature two interfaces: the first one is an I2C serial link that...
Read More
|