📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

ST25DV64K-JFR6D3

ST25DV64K-JFR6D3

ST25DV64K-IER8S3

NRND

Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, and fast transfer mode capability

Quantity $ per Unit Savings
1 - 9$1.600%
10 - 24$1.469%
25 - 50$1.4112%
Contact Sales
In stock
$1.60
Parameter NameParameter Value
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The ST25DV04K, ST25DV16K and ST25DV64K devices are NFC RFID tags offering respectively 4 Kbit, 16 Kbit, and 64 Kbit of electrically erasable programmable memory (EEPROM). ST25DV04K, ST25DV16K and ST25DV64K offer two interfaces. The first one is an I2C serial link and can be operated from a DC power supply. The second one is a RF link activated when ST25DV04K, ST25DV16K or ST25DV64K act as a contactless memory powered by the received carrier electromagnetic wave.


In I2C mode, the ST25DV04K, ST25DV16K and ST25DV64K user memory contains up to 512 bytes, 2048 bytes and 8192 bytes, which could be split in 4 flexible and protectable areas.


In RF mode, following ISO/IEC 15693 or NFC forum type 5 recommendations, ST25DV04K, ST25DV16K and ST25DV64K user memory contains respectively up to 128 blocks, 512 blocks and 2048 blocks of 4 bytes which could be split in 4 flexible and protectable areas.


ST25DV04K, ST25DV16K and ST25DV64K offer a fast transfer mode between the RF and contact worlds, thanks to a 256 bytes volatile buffer (also called Mailbox). In addition, the GPO pin of the ST25DV04K, ST25DV16K and ST25DV64K provide data informing the contact world about incoming events, like RF field detection, RF activity in progress or mailbox message availability. An energy harvesting feature is also proposed when external conditions make it possible.


Herein after all concerned devices (ST25DV04K, ST25DV16K and ST25DV64K) are mentioned as ST25DVxxx.

Key features
  • I2C interface
    • Two-wire I2C serial interface supports 1MHz protocol
    • Single supply voltage: 1.8V to 5.5V
    • Multiple byte write programming (up to 256 bytes)
  • Contactless interface
    • Based on ISO/IEC 15693
    • NFC Forum Type 5 tag certified by the NFC Forum
    • Supports all ISO/IEC 15693 modulations, coding, sub-carrier modes and data rates
    • Custom fast read access up to 53 Kbit/s
    • Single and multiple blocks read (same for Extended commands)
    • Single and multiple blocks write (up to 4) (same for Extended commands)
    • Internal tuning capacitance: 28.5 pF
  • Memory
    • Up to 64-kbits of EEPROM (depending on version)
    • I2C interface accesses bytes
    • RF interface accesses blocks of 4 bytes
    • Write time:
      • From I2C: typical 5ms for 1 byte
      • From RF: typical 5ms for 1 block
    • Data retention: 40 years
    • Write cycles endurance:
      • 1 million write cycles at 25 °C
      • 600k write cycles at 85 °C
      • 500k write cycles at 105 °C
      • 400k write cycles at 125 °C

  • Fast transfer mode
    • Fast data transfer between I2C and RF interfaces
    • Half-duplex 256-byte dedicated buffer
  • Energy harvesting
    • Analog output pin to power external components
  • Data protection
    • User memory: 1 to 4 configurable areas, protectable in read and/or write by three 64-bit passwords in RF and one 64-bit password in I2C
    • System configuration: protected in write by a 64-bit password in RF and a 64-bit password in I2C
  • GPO
    • Interruption pin configurable on multiple RF events (field change, memory write, activity, Fast Transfer end, user set/reset/pulse)
    • Open Drain or CMOS output (depending on v
Associated Products