Active

ST25DV64KC-DISCO

Discovery kit for the ST25DV-I2C-EVO dynamic NFC/RFID tag

Core ProductST25DV64KC
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCONTRACTS

The ST25DV64KC-DISCO is a demonstration kit to evaluate the features and capabilities of the ST25DVxxKC devices. It is based on the NFC ST25DV64KC device embedded on daughterboards using a Class 3 and 6 antenna and an STM32 processor driving a motherboard. A dedicated software stored in the Flash...
Read More

Key features
  • ST25DV-DISCOVERY motherboard
    • STM32F476VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Various color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On-board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB (USB micro or mini connector for board powering)
    • Demonstration use cases stored in memory
  • ST25DV64KC Discovery ANT C3 and FLEX-ST25DV64KC antenna board
    • 50 mm x 40 mm and 25 mm x 20 mm 13.56 MHz inductive antennas etched on the PCB
    • ST25DV64KC Dynamic NFC / RFID tag
    • I2C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • Configurable GPO
In stock
Quantity $ per unit Savings
1-2$68.282%
Contact sales
$68.28
$66.91
Core ProductST25DV64KC
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCONTRACTS

The ST25DV64KC-DISCO is a demonstration kit to evaluate the features and capabilities of the ST25DVxxKC devices. It is based on the NFC ST25DV64KC device embedded on daughterboards using a Class 3 and 6 antenna and an STM32 processor driving a motherboard. A dedicated software stored in the Flash...
Read More

Key features
  • ST25DV-DISCOVERY motherboard
    • STM32F476VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM
    • LCD color screen (320 x 200 pixels)
    • Touch screen driver
    • Various color LEDs (power, user, ST link)
    • User push button
    • Joystick for menu selection
    • Reset button
    • On-board ST link for microcontroller firmware upgrade and debug
    • ST link mini USB
    • User micro USB (USB micro or mini connector for board powering)
    • Demonstration use cases stored in memory
  • ST25DV64KC Discovery ANT C3 and FLEX-ST25DV64KC antenna board
    • 50 mm x 40 mm and 25 mm x 20 mm 13.56 MHz inductive antennas etched on the PCB
    • ST25DV64KC Dynamic NFC / RFID tag
    • I2C interface connector
    • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
    • Configurable GPO