NRND
High performance HF reader / NFC initiator for payment applications with 1 W output power
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP |
The ST25R3912 is a highly integrated NFC initiator / HF reader IC, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B reader (including high bit rates), ISO 15693 reader and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.98 | 40% |
10-24 | $2.66 | 46% |
25-99 | $2.55 | 49% |
100-500 | $2.52 | 49% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.4 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP |
The ST25R3912 is a highly integrated NFC initiator / HF reader IC, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B reader (including high bit rates), ISO 15693 reader and...
Read More
|