NRND

ST25RU3993-BQFT

RAIN RFID single chip reader EPC Class1 Gen2 compatible

Supply Voltage Min Volt2.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0

The ST25RU3993 RAIN® (UHF) RFID reader device provides multi-protocol support for the 840-960 MHz UHF band compatible with ISO18000-62 & -63, ISO29143 and to GS1’s EPC UHF Gen2 air interface protocol. It includes an on-chip VCO and a power amplifier, and offers a complete set of RFID...
Read More

Key features
  • Supply voltage range 3.0 to 3.6 V
    • Limited operation possible down to 2.7 V
    • Maximum PA supply voltage 4.3 V
    • Peripheral I/O supply range 1.65 to 5.5 V
  • Protocol support for:
    • ISO 18000-6C (EPC Class1 Gen2)
    • ISO 29143 (Air interface for mobile RFID)
    • ISO 18000-6A/B through direct mode
  • DRM: 250 kHz and 320 kHz filters for M4 and M8
  • Integrated supply regulators
  • Frequency hopping support
  • ASK or PR-ASK modulation
  • Automatic I/Q selection
  • Phase bit for tag tracking with 8-bit linear RSSI
  • Temperature range: -40 °C to 85 °C
  • 48-pin QFN (7x7x0.9 mm) package
  • Tag read rates of up to 700* tags/s (16-bit tag EPC length)
In stock
Quantity $ per unit Savings
1-9$50.460%
10-24$47.057%
25-50$43.6414%
Contact sales
$50.46
$50.46
Supply Voltage Min Volt2.7
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0

The ST25RU3993 RAIN® (UHF) RFID reader device provides multi-protocol support for the 840-960 MHz UHF band compatible with ISO18000-62 & -63, ISO29143 and to GS1’s EPC UHF Gen2 air interface protocol. It includes an on-chip VCO and a power amplifier, and offers a complete set of RFID...
Read More

Key features
  • Supply voltage range 3.0 to 3.6 V
    • Limited operation possible down to 2.7 V
    • Maximum PA supply voltage 4.3 V
    • Peripheral I/O supply range 1.65 to 5.5 V
  • Protocol support for:
    • ISO 18000-6C (EPC Class1 Gen2)
    • ISO 29143 (Air interface for mobile RFID)
    • ISO 18000-6A/B through direct mode
  • DRM: 250 kHz and 320 kHz filters for M4 and M8
  • Integrated supply regulators
  • Frequency hopping support
  • ASK or PR-ASK modulation
  • Automatic I/Q selection
  • Phase bit for tag tracking with 8-bit linear RSSI
  • Temperature range: -40 °C to 85 °C
  • 48-pin QFN (7x7x0.9 mm) package
  • Tag read rates of up to 700* tags/s (16-bit tag EPC length)