Active

ST2S08BPQR

Dual synchronous rectification, 1.5 A, 1.5 MHz adjustable step-down switching regulator

Operating RangeCommercial
Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN12 4x4

The ST2S08B is a dual step-down DC-DC converter optimized for powering low-voltage digital cores in ODD applications and, generally, to replace the high current linear solution when the power dissipation may cause a high heating of the application environment. It provides up to 1.5 A over an input...
Read More

Key features
  • Step-down current mode PWM (1.5 MHz) DC-DC converter
  • Adjustable output voltage from 0.8 V
  • 2 % DC output voltage tolerance
  • Synchronous rectification
  • Integrated current limit
  • Inhibit function
  • Soft-start for start delay of 800 μs typ.
  • Typical efficiency: > 80 % at VOUT= 1.2 V
  • 1.5 A output current capability
  • Non-switching quiescent current: max 1.5 mA over temperature range
  • RDS(ON)150 mΩ (typ.)
  • Uses tiny capacitors and inductors
  • Available in QFN12L (4 x 4 mm)
Out of Stock
Operating RangeCommercial
Input Voltage Min Volt3.0
Input Voltage Max Volt5.5
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN12 4x4

The ST2S08B is a dual step-down DC-DC converter optimized for powering low-voltage digital cores in ODD applications and, generally, to replace the high current linear solution when the power dissipation may cause a high heating of the application environment. It provides up to 1.5 A over an input...
Read More

Key features
  • Step-down current mode PWM (1.5 MHz) DC-DC converter
  • Adjustable output voltage from 0.8 V
  • 2 % DC output voltage tolerance
  • Synchronous rectification
  • Integrated current limit
  • Inhibit function
  • Soft-start for start delay of 800 μs typ.
  • Typical efficiency: > 80 % at VOUT= 1.2 V
  • 1.5 A output current capability
  • Non-switching quiescent current: max 1.5 mA over temperature range
  • RDS(ON)150 mΩ (typ.)
  • Uses tiny capacitors and inductors
  • Available in QFN12L (4 x 4 mm)