Buy 1 get 1 free for STSPIN32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 👉 Claim now!

Exclusive FREE shipping offer of Embedded World prodcuts! Use code EV-EW2025-FREESHIP-03 at checkout! 🛒 Order now!

ST3232BTR

ST3232BTR

Active

ST3232BDR

3 to 5.5V, low-power, up to 400kbs RS-232 drivers and receivers

Operating RangeIndustrial
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-16

The ST3232B and ST3232C devices are 3 V powered EIA/TIA-232 and V.28/V.24 communication interfaces with low power requirements and high data-rate capabilities.These devices have a proprietary low dropout transmitter output stage providing true RS-232 performance from 3 to 5.5 V supplies. The...
Read More

Key features
  • 300 µA supply current
  • 300 kbps minimum guaranteed data rate
  • 6 V/µs minimum guaranteed slew rate
  • Meets EIA/TIA-232 specifications down to 3 V
  • Available in SO16, SO16L, and TSSOP16 packages
In stock
Quantity $ per unit Savings
1-9$1.250%
10-24$0.9227%
25-99$0.8433%
100-249$0.7441%
250-499$0.7441%
500$0.7143%
Contact sales
$1.25
$1.25
Operating RangeIndustrial
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-16

The ST3232B and ST3232C devices are 3 V powered EIA/TIA-232 and V.28/V.24 communication interfaces with low power requirements and high data-rate capabilities.These devices have a proprietary low dropout transmitter output stage providing true RS-232 performance from 3 to 5.5 V supplies. The...
Read More

Key features
  • 300 µA supply current
  • 300 kbps minimum guaranteed data rate
  • 6 V/µs minimum guaranteed slew rate
  • Meets EIA/TIA-232 specifications down to 3 V
  • Available in SO16, SO16L, and TSSOP16 packages