🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
3.3 V Powered, 15 kV ESD protected, up to 12 Mbps RS-485/RS-422 transceiver, [0oC, 70oC] temperature range
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The ST3485EB/EC/EI/EIY device is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST3485E device transmits and receives at a guaranteed data rate of at least 12 Mbps.All...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.97 | 0% |
10-24 | $1.51 | 23% |
25-99 | $1.37 | 30% |
100-249 | $1.23 | 38% |
250-499 | $1.16 | 41% |
500 | $1.12 | 43% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The ST3485EB/EC/EI/EIY device is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST3485E device transmits and receives at a guaranteed data rate of at least 12 Mbps.All...
Read More
|