Active
3.3 V Powered, 15 kV ESD protected, up to 20 Mbps RS-485/RS-422 transceiver, [-40oC, 105oC] temperature range
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST4485EB device is a ± 15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST4485EB transmits and receives at a guaranteed data rate of at least 20 Mbps.All transmitter outputs...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.91 | 0% |
| 10-24 | $1.41 | 26% |
| 25-99 | $1.28 | 33% |
| 100-249 | $1.14 | 40% |
| 250-499 | $1.07 | 44% |
| 500 | $1.03 | 46% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST4485EB device is a ± 15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST4485EB transmits and receives at a guaranteed data rate of at least 20 Mbps.All transmitter outputs...
Read More
|