Active
Low power RS-485/RS-422 transceiver
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The ST485 is al low power transceiver for RS-485 and RS-422 communication. Each part contains one driver and one receiver.This transceiver draw 300 μA (typ.) of supply current when unloaded or fully loaded with disabled drivers.It operates from a single 5 V supply.Driver is short-circuit current...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.17 | 0% |
10-24 | $0.85 | 28% |
25-99 | $0.77 | 35% |
100-249 | $0.68 | 42% |
250-499 | $0.63 | 46% |
500 | $0.61 | 48% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The ST485 is al low power transceiver for RS-485 and RS-422 communication. Each part contains one driver and one receiver.This transceiver draw 300 μA (typ.) of supply current when unloaded or fully loaded with disabled drivers.It operates from a single 5 V supply.Driver is short-circuit current...
Read More
|