Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

ST60A2G0C1D7GTO

ST60A2G0C1D7GTO

ST60A2G0C1D7GYO

ST60A2G0C1D7GYO

Active

ST60A2G0I1D7GTO

60 GHz V-band contactless connectivity transceiver with SLVS or GPIO tunneling

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US5A991.b.6.b
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFBGA 25 2.2X2.2X0.8 P 0.4 mm

The ST60A2 is an RF millimeter-wave transceiver product operating in the 60 GHz V-Band. It provides a very power efficient and high data-rate wireless link enabling freedom from physical cables and connectors for short-range (a few cm) point-to-point communications, using a variety of external...
Read More

Key features
  • 60 GHz V-Band transceiver for short range contactless connectivity
  • Up to 6.25 Gbit/s data rate
  • Compact solution integrating full RF transceiver operating in half-duplex mode
  • Low-power ASK modulation scheme supported
  • Differential SLVS input-output port (NRZ), or single-ended CMOS 1.8 V bidirectional data for low data rate. The latter goes from 9.6 Kbit/s to 100 Mbit/s with 15 pF PCB load.
  • 28 dB typical total link budget at 5 Gbit/s
  • 9.3 ns (LDR) / 750 ps (FDR/HDR) typical propagation delay
  • Supply voltage: power-optimized dual 1.8 V and 1.45 V supply or single-supply 1.8 V
  • Low power consumption (typical values at 3.125 Gbit/s with dual power supplies)
    • 55 mW in Tx mode
    • 30 mW in Rx mode
    • 7.7 μW in Off mode
  • 8.9 pJ/bit for Tx mode and 6.4 pJ/bit for Rx mode at maximum data rate
  • 50 Ω single-ended nominal RF input/output impedance with recommended PCB transition
  • Operating temperatures:
    • Consumer range: -20 to 85 °C
    • Industrial range: -40 to 105 °C
  • Package: VFBGA 2.2 mm x 2.2 mm x 0.8 mm, 25 balls, 5x5 array, 0.4 mm pitch
  • Optimized BOM without external matching network and clock references
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US5A991.b.6.b
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFBGA 25 2.2X2.2X0.8 P 0.4 mm

The ST60A2 is an RF millimeter-wave transceiver product operating in the 60 GHz V-Band. It provides a very power efficient and high data-rate wireless link enabling freedom from physical cables and connectors for short-range (a few cm) point-to-point communications, using a variety of external...
Read More

Key features
  • 60 GHz V-Band transceiver for short range contactless connectivity
  • Up to 6.25 Gbit/s data rate
  • Compact solution integrating full RF transceiver operating in half-duplex mode
  • Low-power ASK modulation scheme supported
  • Differential SLVS input-output port (NRZ), or single-ended CMOS 1.8 V bidirectional data for low data rate. The latter goes from 9.6 Kbit/s to 100 Mbit/s with 15 pF PCB load.
  • 28 dB typical total link budget at 5 Gbit/s
  • 9.3 ns (LDR) / 750 ps (FDR/HDR) typical propagation delay
  • Supply voltage: power-optimized dual 1.8 V and 1.45 V supply or single-supply 1.8 V
  • Low power consumption (typical values at 3.125 Gbit/s with dual power supplies)
    • 55 mW in Tx mode
    • 30 mW in Rx mode
    • 7.7 μW in Off mode
  • 8.9 pJ/bit for Tx mode and 6.4 pJ/bit for Rx mode at maximum data rate
  • 50 Ω single-ended nominal RF input/output impedance with recommended PCB transition
  • Operating temperatures:
    • Consumer range: -20 to 85 °C
    • Industrial range: -40 to 105 °C
  • Package: VFBGA 2.2 mm x 2.2 mm x 0.8 mm, 25 balls, 5x5 array, 0.4 mm pitch
  • Optimized BOM without external matching network and clock references