Active
60 GHz V-band contactless connectivity transceiver with linear polarization integrated antenna, and tunneling eUSB2, UART, GPIO or I2C
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 5A991.b.6.b |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFBGA 23 AiP LP 2.9x4.1x0.8 mm |
The ST60A3H1 is an RF millimeter-wave transceiver product with a dual-linear-polarization integrated antenna, operating in the 60 GHz V-band from 60 GHz to 61 GHz. The ST60A3H1 has a miniature form factor, optimized bill of materials and low-power operation. The ST60A3H1 is a high-speed RF...
Read More
|
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 5A991.b.6.b |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFBGA 23 AiP LP 2.9x4.1x0.8 mm |
The ST60A3H1 is an RF millimeter-wave transceiver product with a dual-linear-polarization integrated antenna, operating in the 60 GHz V-band from 60 GHz to 61 GHz. The ST60A3H1 has a miniature form factor, optimized bill of materials and low-power operation. The ST60A3H1 is a high-speed RF...
Read More
|