Active
High input voltage, 85 mA LDO linear regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The ST715 is a high voltage, ultra-low quiescent current and low drop linear regulator capable of providing an output current in excess of 85 mA.The device operates over an input voltage range from 2.5 V to 24 V, and it is stable with output ceramic capacitors. Fault condition protection includes...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.72 | 1% |
| 10-24 | $0.50 | 30% |
| 25-99 | $0.45 | 37% |
| 100-249 | $0.39 | 45% |
| 250-499 | $0.37 | 49% |
| 500 | $0.36 | 50% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The ST715 is a high voltage, ultra-low quiescent current and low drop linear regulator capable of providing an output current in excess of 85 mA.The device operates over an input voltage range from 2.5 V to 24 V, and it is stable with output ceramic capacitors. Fault condition protection includes...
Read More
|