Active
Free
300mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The ST732 is 300 mA LDO regulator, designed to be used in several medium voltage applications.Ultra-low quiescent current of 5 µA makes it suitable for applications permanently connected to power supply/battery.This feature is also useful when electronic modules remain permanently turned on.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.80 | 2% |
| 10-24 | $0.58 | 27% |
| 25-99 | $0.51 | 35% |
| 100-249 | $0.46 | 42% |
| 250-499 | $0.43 | 46% |
| 500 | $0.41 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The ST732 is 300 mA LDO regulator, designed to be used in several medium voltage applications.Ultra-low quiescent current of 5 µA makes it suitable for applications permanently connected to power supply/battery.This feature is also useful when electronic modules remain permanently turned on.The...
Read More
|