ST7580

ST7580

Active

ST7580TR

FSK, PSK multi-mode power line networking system-on-chip

ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The ST7580 is a flexible power line networking system-on-chip combining a high performing PHY processor core and a protocol controller with a fully integrated analog front-end (AFE) and line driver for a scalable future-proof, cost effective, single chip, narrow-band power line communication...
Read More

Key features
  • Fully integrated narrow-band power line networking system-on-chip
  • High-performing PHY processor with embedded turnkey firmware featuring:
    • B-FSK modulation up to 9.6 kbps
    • B-PSK, Q-PSK, 8-PSK modulations up to 28.8 kbps
    • Dual channel operation mode
    • Convolutional error correction coding
    • Signal-to-noise ratio estimation
    • B-PSK with PNA mode against impulsive noise
  • Protocol engine embedding turnkey communication protocol
    • Framing service
    • Error detection
    • Sniffer functionality
  • Host controller UART interface up to 57.6 kbps
  • AES-128 based authentication and confidentiality services
  • Fully integrated analog front-end:
    • ADC and DAC
    • Digital transmission level control
    • PGA with automatic gain control
    • High sensitivity receiver
  • Fully integrated single-ended power amplifier for line driving
    • Up to 1 A RMS, 14 V p-p output
    • Configurable active filtering topology
    • Very high linearity
    • Embedded temperature sensor
    • Current control feature
  • 8 to 18 V power amplifier supply
  • 3.3 V or 5 V digital I/O supply
  • Zero crossing detection
  • Suitable for EN50065, FCC part 15 and ARIB compliant applications
  • Communication carrier frequency programmable up to 250 kHz
  • VFQFPN48 7x7x1.0 48L exposed pad package
  • -40 °C to +105 °C temperature range
Out of Stock
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The ST7580 is a flexible power line networking system-on-chip combining a high performing PHY processor core and a protocol controller with a fully integrated analog front-end (AFE) and line driver for a scalable future-proof, cost effective, single chip, narrow-band power line communication...
Read More

Key features
  • Fully integrated narrow-band power line networking system-on-chip
  • High-performing PHY processor with embedded turnkey firmware featuring:
    • B-FSK modulation up to 9.6 kbps
    • B-PSK, Q-PSK, 8-PSK modulations up to 28.8 kbps
    • Dual channel operation mode
    • Convolutional error correction coding
    • Signal-to-noise ratio estimation
    • B-PSK with PNA mode against impulsive noise
  • Protocol engine embedding turnkey communication protocol
    • Framing service
    • Error detection
    • Sniffer functionality
  • Host controller UART interface up to 57.6 kbps
  • AES-128 based authentication and confidentiality services
  • Fully integrated analog front-end:
    • ADC and DAC
    • Digital transmission level control
    • PGA with automatic gain control
    • High sensitivity receiver
  • Fully integrated single-ended power amplifier for line driving
    • Up to 1 A RMS, 14 V p-p output
    • Configurable active filtering topology
    • Very high linearity
    • Embedded temperature sensor
    • Current control feature
  • 8 to 18 V power amplifier supply
  • 3.3 V or 5 V digital I/O supply
  • Zero crossing detection
  • Suitable for EN50065, FCC part 15 and ARIB compliant applications
  • Communication carrier frequency programmable up to 250 kHz
  • VFQFPN48 7x7x1.0 48L exposed pad package
  • -40 °C to +105 °C temperature range