Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
16-pin smartcard interfaces
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 6.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-16 |
The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P).The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.58 | 46% |
10-24 | $1.14 | 36% |
25-500 | $0.74 | 58% |
500 + |
Contact sales |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 6.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-16 |
The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P).The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the...
Read More
|