NRND
Multi-channel digital audio processor with DDX®
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | LQFP 64 10x10x1.4 mm |
The STA309A is a single chip solution for digital audio processing and control in multi-channel applications. It provides output capabilities for DDX®. In conjunction with a DDX® power device, the STA309A provides high-quality, high-efficiency, all digital amplification. The device is extremely...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.66 | 0% |
| 10-24 | $5.14 | 23% |
| 25-99 | $4.75 | 29% |
| 100-249 | $4.33 | 35% |
| 250-499 | $4.14 | 38% |
| 500 | $4.01 | 40% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | LQFP 64 10x10x1.4 mm |
The STA309A is a single chip solution for digital audio processing and control in multi-channel applications. It provides output capabilities for DDX®. In conjunction with a DDX® power device, the STA309A provides high-quality, high-efficiency, all digital amplification. The device is extremely...
Read More
|