Active
Multichannel digital audio processor with FFX
| Operating Range | Automotive |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 90.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 59 8x8x0.9 |
The STA311B is a single-chip solution for digital audio processing and control in multichannel applications and provides output capabilities for FFX™ (full flexible amplification). In conjunction with an FFX™ power device, it provides high-quality, high-efficiency, all digital amplification....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.22 | 30% |
| 10-24 | $6.39 | 46% |
| 25-99 | $5.92 | 50% |
| 100-249 | $5.42 | 54% |
| 250-499 | $5.17 | 56% |
| 500 | $5.03 | 57% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 90.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 59 8x8x0.9 |
The STA311B is a single-chip solution for digital audio processing and control in multichannel applications and provides output capabilities for FFX™ (full flexible amplification). In conjunction with an FFX™ power device, it provides high-quality, high-efficiency, all digital amplification....
Read More
|