Active

STA333W13TR

2-channel high-efficiency digital audio system

Supply Voltage Min Volt4.5
Supply Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The STA333W is an integrated circuit comprising digital audio processing, digital amplifier control and DDX®power output stage to create a high-power, single-chip DDX®solution for all-digital amplification with high quality and high efficiency.The STA333W power section consists of four...
Read More

Key features
  • Wide supply-voltage range (4.5 V - 20 V)
  • 2 power output configurations
    • 2 channels of binary PWM (stereo mode)
    • 2 channels of ternary PWM (stereo mode)
  • PowerSSO-36 with exposed pad down
  • 2 channels of 24-bit DDX®
  • 100-dB SNR and dynamic range
  • Selectable 32- to 192-kHz input sample rates
  • I2C control with selectable device address
  • Digital gain -80 dB to +48 dB in 0.5-dB steps
  • Software volume update
  • Individual channel and master gain/attenuation
  • Individual channel and master software and hardware mute
  • Independent channel volume bypass
  • Automatic zero-detect mute
  • Automatic invalid input detect mute
  • 2-channel I2S input data Interface
  • Selectable clock input ratio
  • Input channel mapping
  • Automatic volume control for limiting maximum power
  • 96-kHz internal processing sample rate, 24-bit precision
  • Advanced AM interference frequency switching and noise suppression modes
  • Thermal-overload and short-circuit protection embedded
  • Video application: 576 * fSinput mode support
Out of Stock
Supply Voltage Min Volt4.5
Supply Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 36

The STA333W is an integrated circuit comprising digital audio processing, digital amplifier control and DDX®power output stage to create a high-power, single-chip DDX®solution for all-digital amplification with high quality and high efficiency.The STA333W power section consists of four...
Read More

Key features
  • Wide supply-voltage range (4.5 V - 20 V)
  • 2 power output configurations
    • 2 channels of binary PWM (stereo mode)
    • 2 channels of ternary PWM (stereo mode)
  • PowerSSO-36 with exposed pad down
  • 2 channels of 24-bit DDX®
  • 100-dB SNR and dynamic range
  • Selectable 32- to 192-kHz input sample rates
  • I2C control with selectable device address
  • Digital gain -80 dB to +48 dB in 0.5-dB steps
  • Software volume update
  • Individual channel and master gain/attenuation
  • Individual channel and master software and hardware mute
  • Independent channel volume bypass
  • Automatic zero-detect mute
  • Automatic invalid input detect mute
  • 2-channel I2S input data Interface
  • Selectable clock input ratio
  • Input channel mapping
  • Automatic volume control for limiting maximum power
  • 96-kHz internal processing sample rate, 24-bit precision
  • Advanced AM interference frequency switching and noise suppression modes
  • Thermal-overload and short-circuit protection embedded
  • Video application: 576 * fSinput mode support