Active
Free
65-volt, 7.5-amp, quad power half bridge
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 58.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
STA516B is a monolithic quad half-bridge stage in multipower BCD technology. The device can be used as dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability or as a half bridge (binary mode) with half current capability.The device is...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $11.71 | 2% |
| 10-24 | $9.17 | 20% |
| 25-99 | $8.53 | 26% |
| 100-249 | $7.84 | 32% |
| 250-500 | $7.76 | 32% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 58.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
STA516B is a monolithic quad half-bridge stage in multipower BCD technology. The device can be used as dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability or as a half bridge (binary mode) with half current capability.The device is...
Read More
|